IESNA:LM-63-2002
[TEST]P1198949
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1D-835-U-T2
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 80 CRI, 3500K, 900mA LIGHTSQUARE WITH 26 LEDS AND TYPE II OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 79.6 WATTS, 0.638 AMPS
[_THDi]6.673
[_PF]0.997
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]9402
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 79.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 82
85 90 95 105 115 125 135 145 155 165
175 180
1378.5 1411.4 1429.3 1413.4 1359.5 1250.2 1162.9 1160.4 1204.3 1265.2
1356.5 1478.2 1636.9 1853.4 2095.9 2329.3 2570.8 2833.2 3127.1 3381
3503.3 3439.4 3201.4 2767.9 2024.5 1295.6 887 644.6 470 348.2
251.9 192.6 154.7 113.7 64.9 22.9 0
1378.5 1419.4 1437.8 1422.9 1370 1261.2 1172.4 1164.4 1205.8 1264.2
1351.5 1470.2 1622.4 1830.9 2077.9 2313.9 2558.8 2824.3 3121.6 3385.5
3526.7 3483.8 3263.8 2869.2 2160.2 1379.4 940.9 685.5 498.9 368.2
266.9 204 162.1 126.2 73.3 29.9 0
1378.5 1416.9 1436.8 1425.8 1380.4 1283.7 1189.4 1174.9 1211.8 1270.2
1350 1464.8 1614.4 1809.5 2055 2324.9 2560.3 2794.3 3093.7 3382
3561.1 3577.6 3419.4 3008.8 2333.8 1539.1 1087.1 810.2 603.7 438.5
318.8 238 180.6 152.7 92.3 32.4 0
1378.5 1414.4 1438.8 1437.8 1408.9 1339 1246.2 1201.8 1217.3 1265.2
1338.5 1438.3 1568.5 1734.2 1938.7 2168.2 2410.7 2661.6 2941.5 3253.8
3521.2 3641.4 3573.6 3320.7 2797.8 1976.1 1332.6 1025.2 810.2 628.6
480.9 352.2 248 174.1 124.7 48.9 0
1378.5 1414.4 1445.3 1457.8 1444.3 1403.9 1330.6 1266.7 1254.2 1283.2
1342 1429.3 1536.1 1674.8 1847.4 2050.5 2273.5 2507.5 2764.9 3070.7
3407.5 3685.3 3797.6 3697.8 3348.6 2609.2 1686.8 1099.1 845.6 684.5
547.8 438.5 336.3 240.5 153.7 66.9 0
1378.5 1410.9 1446.8 1475.7 1486.7 1478.7 1444.3 1390.4 1349.5 1346
1378.5 1445.3 1538.6 1655.3 1802.5 1985.1 2200.1 2439.1 2688.1 2958
3292.7 3661.4 3971.7 4121.9 4041.6 3630 2702 1599 889.5 600.7
457.5 343.2 256.9 177.1 108.3 44.9 0
1378.5 1410.4 1448.3 1489.2 1522.6 1545.6 1554.1 1545.1 1522.1 1507.7
1523.6 1572.5 1646.4 1741.6 1870.4 2039 2243.5 2479 2741.9 3022.3
3305.2 3628 4015.6 4467.6 4852.3 4970 4654.7 3612 2188.2 1083.1
540.3 335.3 218.5 133.2 76.3 29.4 0
1378.5 1405.4 1445.3 1494.7 1544.1 1590.5 1641.4 1691.3 1732.7 1769.1
1810.5 1860.4 1926.7 2018.5 2146.8 2318.9 2534.9 2784.3 3059.7 3347.1
3624.5 3899.9 4205.2 4628.8 5279.3 6092.5 6702.2 6674.2 5673.4 4123.4
2409.7 1108.5 447.5 226 100.3 28.9 0
1378.5 1401.4 1437.3 1487.2 1542.6 1605.9 1680.8 1766.6 1862.9 1970.1
2097.4 2239 2387.2 2547.9 2735.9 2967.9 3233.8 3519.2 3806.1 4073
4327.4 4566.9 4800.4 5047.8 5399.6 5995.7 6942.6 7863.1 7843.2 6739.6
4701.1 2229.1 704.4 267.9 124.7 40.9 0
1378.5 1394.9 1429.3 1475.7 1531.6 1598 1676.3 1766.1 1862.9 1978.1
2113.8 2267.5 2433.1 2621.2 2852.2 3139.6 3481.3 3870.4 4236.6 4580.9
4903.7 5195 5451.4 5725.3 6080.1 6661.8 7583.7 8533.6 8786.1 7946.9
5590.1 2240 596.2 230.5 102.3 30.4 0
1378.5 1393.4 1425.8 1470.2 1522.1 1581.5 1656.3 1741.1 1835.9 1944.2
2071.4 2213.6 2364.8 2533.4 2737.9 2994.4 3302.7 3640.9 3980.7 4306.5
4618.8 4914.1 5193.5 5485.9 5866.5 6437.3 7413.1 8268.2 8468.3 7692
5635 2365.8 625.6 232.5 91.3 25.4 0
1378.5 1388.4 1416.4 1456.3 1502.7 1556.1 1621.9 1696.2 1776.1 1867.4
1971.6 2087.4 2203.6 2329.3 2481.5 2669.6 2900.1 3156 3416.9 3676.4
3930.8 4166.8 4390.3 4633.7 4971 5531.3 6359.4 7057.9 7019.5 6234.7
4580.4 1930.7 513.4 195.6 75.3 19.5 0
1378.5 1385.9 1408.4 1442.3 1481.2 1525.6 1579.5 1636.4 1694.3 1756.1
1825.5 1897.8 1963.7 2020.5 2081.4 2157.2 2256 2375.2 2505 2644.2
2790.3 2937.5 3084.7 3261.8 3539.7 4058 4778.4 5230.4 4902.2 4100.9
2911.1 1221.3 336.8 132.7 56.9 17 0
1378.5 1376 1384.9 1401.9 1419.4 1437.3 1451.8 1454.3 1436.3 1393.4
1326.1 1236.3 1127.5 1013.3 901.5 812.2 746.8 705.4 691 700
732.9 769.8 784.3 768.3 733.9 678.5 574.2 434.5 331.8 268.4
214.5 168.1 128.2 91.3 56.4 21 0
1378.5 1362.5 1355 1349.5 1341 1321.6 1279.2 1209.3 1110.5 1006.8
919.5 850.1 797.7 754.3 719.9 695.5 676.5 663.5 654.1 646.1
630.1 603.7 567.2 520.8 463.5 406.6 362.2 325.3 288.9 251.9
214.5 178.1 140.2 98.8 59.4 20 0
1378.5 1348.5 1323.6 1293.6 1254.7 1195.4 1118 1042.2 979.8 928.9
885 846.6 813.2 781.3 749.8 720.4 696.5 676.5 658 635.1
603.7 564.3 527.3 497.4 469 435.5 398.1 359.7 325.8 291.4
248.5 206.5 162.1 117.2 68.3 31.4 0
1378.5 1335 1289.6 1237.3 1173.9 1103.1 1048.7 1013.8 985.3 954.4
919.5 883.5 848.1 813.7 777.8 738.9 700.5 667 639.1 613.6
591.2 571.7 554.8 535.3 506.4 463.5 421.6 387.6 354.2 319.3
282.9 243 200.6 153.7 101.8 54.4 0
1378.5 1330.6 1265.7 1195.4 1124.5 1069.1 1042.7 1032.7 1019.2 994.3
959.4 916.5 871.6 827.7 782.3 733.4 685 643.1 612.6 593.2
576.2 562.3 549.3 514.4 470.5 449.5 427.1 403.1 374.2 343.2
309.3 275.9 240 190.1 143.7 82.3 0
1378.5 1321.1 1243.7 1163.4 1097.1 1061.2 1055.7 1060.7 1055.2 1029.2
988.3 938.9 881.5 832.2 778.3 732.4 693.5 652.6 615.1 582.2
556.8 539.8 507.9 468.5 451.5 430.5 408.1 384.6 359.7 332.3
302.3 278.4 239 196.1 148.7 85.3 0
1378.5 1314.6 1227.8 1142 1083.6 1061.7 1069.1 1081.1 1077.6 1052.7
1007.3 948.9 884.5 818.2 761.8 733.9 700.9 651.6 594.2 551.3
523.8 507.4 469 446 427.1 405.6 382.2 357.2 330.3 302.3
274.9 254.4 213 170.1 128.2 78.3 0
1378.5 1311.1 1212.8 1128 1076.1 1062.2 1075.6 1090.1 1089.1 1064.1
1017.7 956.9 886 808.7 742.4 710.9 666 605.7 552.8 520.3
497.4 480.4 447 429.5 408.6 387.6 363.2 338.8 312.8 285.4
262.9 269.4 199.1 147.2 108.8 45.4 0
1378.5 1315.1 1218.8 1131 1078.1 1063.1 1075.1 1092.1 1092.1 1067.1
1020.7 959.9 889.5 811.7 743.4 712.4 667 605.2 554.3 520.3
495.4 480.9 445 428.1 407.6 387.6 364.2 339.2 314.3 285.4
259.4 244.5 185.1 147.2 112.3 64.9 0
